Smartphone Apps

Smartphone Apps

Here we have gathered all the Trelleborg apps for smartphones. All our apps are available free-of-charge.

Aerospace app logo

Aerospace Groove Selector

This app covers two of the most important SAE aerospace groove standards for hydraulic systems, AS4716 Rev B and AS5857 Rev A, making it really easy to find sizes of grooves and hardware and indicates if the groove is suitable for a dynamic seal and/or a static seal. It also provides an instant conversion between inch and mm sizes.

Download app at:
QR code AtTraction, iOS QR-code AtTraction app Android
App Store   Google Play





Agri Virtual Reality app logo

Agri Virtual Reality

Featuring 360-degree videos developed with leading tractor manufacturer partners, ‘Trelleborg Virtual Reality’ allows you to see Trelleborg’s best-in-class agricultural tire solutions in action like never before with a unique immersive experience.


Download app at:
Agri VR ios QRcode Agri VR android QRcode
App Store   Google Play




aTtraction logo

aTtraction

Trelleborg’s aTtraction magazine dedicated to farming professionals is available as an interactive multi-language e-reader.

Navigate, at the swipe of a finger, through technical advice, interviews, articles, product information and industry trends.

Share your favorite content with your friends and colleagues by e-mail, via Facebook or Twitter!

Download app at:
QR code AtTraction, iOS QR-code AtTraction app Android
App Store   Google Play




Area Volume Calculator logo

Area and Volume Calculator

Select a shape, input some measurements and see its area, perimeter, volume and weight.

This is an easy to use, completely free, shape calculator.


Download app at:
Area and Volume QR code iOS Area and Volume calc QR Android
App Store   Google Play




Converter app logo

Converter

Trelleborg's “Unit and Hardness Converter” helps you convert frequently used units and currencies in an efficient and convenient way. Also, the app comes with a Hardness Converter based on ISO and ASTM Standards to convert between popular hardness scales for various material types.

Download app at:
QR-code Converter iPhone QR-code Converter Android
App Store   Google Play





FireNut logo

FireNut

Trelleborg Offshore’s FireNut is a jet fire protection for bolted connections to extend service life in the event of a fire. This app helps you calculate size and number of FireNut needed for a given flange type.

Download app at:
FireNut iOS QR code 
App Store   





Hydraulic Cylinder Calculator Logo

Hydraulic Cylinder Calculator

The Hydraulic Cylinder Calculator is an intuitive tool for people working with Hydraulic Cylinders. Based on the inputs the user can calculate parameters for both single-acting and double-acting cylinders.

Download app at:
Hydraulic Cylinder Design Calculator iOS  QR-code Hydraulic Cylinder Calculator android
App Store   Google Play





Installation Instructions logo

Installation Instructions

The Trelleborg Sealing Solutions Installation Instructions app helps to ensure that seals are properly installed and functioning properly.

The Installation Instructions app demonstrates the correct installation techniques for a range of seals. It features a combination of film, animation and supporting documentation to give as close an experience to having the expert install the seals right in front of you.

Download app at:
QR code Installation Instructions App, iPhone QR-code Installation Instrcution Android
App Store   Google Play





Investor Relations app logo

Investor Relations

Get the latest information about Trelleborg's financial reports and presentations, news and calendar events. Trelleborg’s Investor Relations App allows users to read the latest press releases and share price information keeping you up to date wherever you are.

Download app at:
Investor Relations app ios QR Investor Relations app Android QR
App Store   Google Play





TSS ISO Fits App

ISO Fits & Tolerances

It includes the following features:
- Fits calculation: Upon entering the nominal diameter (of either bore or shaft), users select their tolerance classes for bore and shaft. The app then provides the complete ISO fits definition with all relevant values.
- Tolerances: Shows the tolerances for the most commonly used ISO tolerance classes. - switch between metric and inch version.
- Charts: Shows the most common ISO tolerances classes in a diagram.

Download app at:
QR-code isofits iPhone QR-code isofits android
App Store   Google Play





Material Compatibility

Material Compatibility

The Trelleborg Sealing Solutions Material Compatibility App for Life Sciences offers a quick and easy overview of which materials are compatible with different environments.

Download app at:
QR-code Material Compatibility for iOS QR-code Material Compatibility android
App Store   Google Play





Mechanical Engineering Calculator logo

Mechanical Engineering Calculator

An excellent tool for mechanical engineers or students at university and college, the Trelleborg Sealing Solutions Formula Calculator offers over 244 formulas in 16 categories, with more being added in upcoming updates. Categories include the fields of mathematics, physics and mechanical engineering. To perform calculations, all a user needs to do is choose a formula and enter the required variables. The app will then calculate the equation and display the result.

For faster and convenient calculations the Formula Calculator can be customized on an individual level.

Download app at:
Mechanical Engineering QR code iOS 
App Store   





MountFinder Pro logo

MountFinder Pro

MountFinder Pro helps you to quickly identify which anti-vibration solution is right for your application. Utilizing the mobiles phones in-built sensors, MountFinderPro measures and analyzes the machines vibrations to determine the most suitable anti-vibration device. MountFinder Pro is brought to you by Trelleborg Industrial AVS, the world leaders in high performance anti-vibration solutions.

Download app at:
QR code IOS MoundFinder Pro QR code Android MountFinder Pro
App Store   Google Play





TWS Load Calculator App

Load Calculator

The correct balance between inflation pressure and load will allow you to get the most out of your tyres and increase the productivity of your business. Through the TLC (Trelleborg Load Calculator) you will know precisely the load per axle of your tractor, so you can determine the optimal pressure for each application.

Download app at:
QR Load Calculator iPad Load Calculator android
App Store   Google Play





TSS O-ring App logo

O-ring Calculator

The Trelleborg Sealing Solutions "O-Ring Calculator" App calculates O-Ring dimensions by simply entering installation specifications for your application in metric or inch. In addition, the App recommends O-Ring sizes according to ISO 3601, so you know exactly which part you need.

Download app at:
QR-code O-Ring iPhone O-ring android
App Store   Google Play





Pit Stop Line app logo

Pit Stop Line

Who is the best forklift driver? Challenge your friends and compete with rest of the world in who can drive the longest in the warehouse of nightmares...!

Download app at:
QR code Pit Stop Line, iOS QR-code Pit Stop Line app Android
App Store   Google Play





Printing Solutions app logo

Printing Solutions

Trelleborg Printing Solutions' "two in one" app offers Printers to find the nearest Dealer of original Vulcan®, Rollin® and Printec blankets. Through the e-book it also allows to access the Technical Data Sheets of Vulcan®, Rollin® and Printec blankets for: Coldset, Heatset, Sheetfed for commercials, Packaging, Metal decorating, Platic Pot and Business Forms. The new coating fabric-less plate range is shown as well.

Download app at:
QR code Printing Solutions, iOS QR-code Printing Solutions app Android
App Store   Google Play





Rollers for Tissue app logo

Rollers for Tissue

A new tool for iPad showing Trelleborg's Rollers for Tissue Converters and presenting the new Nip Simulator System. Thanks to our extensive knowledge and expertise in roller coverings, we are able to simulate the dynamic behavior of the rubber into the nip, the area between two rolls.

Download app at:
QR code Rollers for Tissue, iOS
App Store





Sealing Materials Selector logo

Sealing Materials Selector

Sealing Materials Selector app allows you to easily search Trelleborg Sealing Solutions materials.

By simply entering Material Specifications, like for example Material Group, in combination with your required parameters, such as temperature or hardness, the app instantly proposes the right materials for your need.

In addition, you can filter down your search based upon chemical compatibilities, institute approvals or by product type for O-Rings, Quad-Rings and V-Rings.

You even can request Material Datasheets through the app, if available.

Download app at:
Sealing Material Selector QR code iOS Sealing Materical Selector QR Android
App Store   Google Play





Seal Selector app logo

Seal Selector

Try out our Seal Selector App. In just a few simples steps and based on your pipe dimensions the app selects the most suitable seal. Trelleborg Pipe Seals is a world leading supplier of new and rehabilitation sealing solutions for concrete and plastic pipes, manholes and connectors used for water, sewerage and drainage.

Download app at:
QR code Seal Selector, iOS QR-code Seal Selector app Android
App Store   Google Play





Shim selector logo

Shim Selector

The premier Brake Shim Material Selector now fits in your pocket: introducing Brake Shim Material Selector!
Designed for Brake NVH test engineers for quick and easy access to Trelleborg’s wide range of Shim materials used for elimination of specific brake noise problems. With only a few parameter inputs such as Temperature and Frequency the Shim Selector will propose the best material for the given noise problem.
The App also includes a mail notification function that makes it possible to request sample material for dynamometer testing.

Download app at:
QR code Shim selector App, iPhone QR-code Shim Selector app Android
App Store   Google Play





Site Guide logo

Site Guide

Even though processors, planners and decision makers usually know their way around the building site well, questions still come up in everyday work situations, and it is useful to quickly have access to information to answer these. For this reason, the Trelleborg SiteGuide app provides the user with comprehensive help for quality assurance when using the different DrainSystems procedures. 

A digital resin calculator for epoxy and silicate resin systems thus facilitates the installing of CIPP liners, handling of the MtH procedure as well as the lateral connection repair method with top hats or doing patch repairs in pipes and sewers. More overviews and technical data about the respective carrier materials like liners, top hats and glass fibre mats can also be requested. Numerous practical downloads for templates of building site protocols make the app a practical, digital auxiliary tool on the building site.

Download app at:
QR code Site guide App, iPhone QR-code Site guide app Android
App Store   Google Play





Technical Glossary app logo

Technical Glossary

This app from Trelleborg Sealing Solutions provides definitions of more than 2,000 terms from the world of sealing technology and engineering.
  • Easy creation of favorites list for your most used terms
  • Optimized search: autocomplete search suggestions while typing or easy to use A-Z search
  • Videos: Features the automatically updated latest Trelleborg Sealing Solutions youtube videos.

Download app at:
QR-code glossary iPhone QR-code glossary android
App Store   Google Play





TWS Tire Book

Tire Book

Find all the technical information about Trelleborg range as well as useful advices to get the most out of your tyres. Enjoy the latest pictures and movies about Trelleborg products and solutions.

Download app at:
Tire book QR-code Ipad Tire Book android App Store   Google Play





Tire Dealer Locator

Tire Dealer Locator

The Trelleborg Dealer Locator app allows you to find your nearest Trelleborg tire main dealer. 

Using Google maps technology, the app recommends the shortest way to reach the dealer providing its contact details (address, telephone number, e-mail and website).

Download app at:
Tire Dealer Locator QR-code Ipad Tire Dealer Locator Android App Store   Google Play





Tire Efficiency logo

Tire Efficiency

Increasing your business productivity today easier. The Trelleborg Tire Efficiency app helps you measure the benefits provided by the use of Trelleborg tyres, on all applications you need, both in terms of cost savings and reduced working time.  

Select your farm’s size, whether the operation is on road or in the field,indicate the working time and the tyre alternatives you want to benchmark.  

The app will show you all your savings at once. Share the resources with friends by e-mail, via Facebook or Twitter!

Download app at:
Tire Efficiency QR-code Ipad tire efficiency App Store   Google Play




Tire iBrochure logo

Tire iBrochure

Find all the brochures about Trelleborg range as well as useful advices to get the most out of your tyres.
Enjoy the latest pictures, movies and animated test results about Trelleborg products and solutions.

Download app at:
Tire iBrochure QR-code Ipad QR-code Tire iBrochure android App Store   Google Play





Tubing and hose selector

Tubing and Hose Selector

The Trelleborg Sealing Solutions Tubing and Hose Selector app simplifies choosing the correct tubing and hose based on input parameters such as material and pressure, giving the information instantly and removing the need to search through catalogues. The app also allows you to directly request samples or contact Trelleborg Sealing Solutions from the interface

Download app at:
QR-code Tubing and hose selector iOS QR-code Tubing and hose selector android App Store   Google Play