Tested products D3630 & L3450
We introduced the new window seals for wooden windows at the Fensterbau Frontale 2016 exhibition. High quality seals with documented test values from the institute of IFT Rosenheim in Germany. Since then these sealing profiles have continued to show their good qualities in several projects.
Innovative two-in-one solution D3630
When it comes to a building's energy efficiency, the airtightness and watertightness of the windows is crucial. Wooden windows are generally fitted with several different seals that perform different functions. Window manufacturers are increasingly moving to make the grooves for casement rebate and overlap seals with a standard width of 3 mm. We have recognized this trend and developed a seal that can be used for both applications: the D3630 profile is a casement rebate and overlap seal in one and makes the use of two different sealing profiles redundant.
Two-in-one solution for wooden windows
- Outstanding sealing characteristics
- TSP foam providing excellent material properties for UV resistance and water resistance
- Two-in-one solution that can be used both as a casement rebate seal and an overlap seal
- Only one milling pattern is required for both groove formations
- Certified by the independent institute ift Rosenheim
System solution L3450
Modern seals in wooden windows must now meet various requirements. They must be able to protect against moisture and driving rain, as well as dirt and noise. The synergy between seal and window is especially important from an energy point of view; it is only when both components are perfectly matched to one another that they prevent cold and draughts from penetrating. One millimetre determines whether the window and window seal fit together. It is only when the seal fits precisely into the specially designed groove that a reliable level of airtightness and watertightness can be ensured.
5 millimeter rebate solution
- Outstanding sealing characteristics
- TSP foam providing excellent material properties for UV resistance and water resistance
- Hard back for rapid fitting and built in elongation protection
- Profile shape optimized to secure the groove fitting
- Certified by the independent institute ift Rosenheim
Test report from IFT Rosenheim
Are you interested in getting the full test report from IFT Rosenheim? Fill out the form and the report will be sent to you by mail. Do you have any other question or would you like to have a quote? Add your question to the form and our skilled staff representatives will contact you within the next business day.