The Trelleborg LCR-B method
Vertical and horizontal house pipe repairs without breaking walls
Leaking down-pipes and sewers in buildings still typically mean bad smells for the residents and can,in the worst case, result in structural damage and moist walls or even mouldiness.
Conventional repair methods – breaking up of walls and/or grounds – then make people suffer noise, dirt and service disruption. Trelleborg Pipe Seals have a remedy for this problem: The Trelleborg LCR-B repair method repairs laterals without breaking out walls or excavations, and thus means much less annoyance of residents.
Benefits at a Glance
![LCR_B_Equipment_720x405](/seals-and-profiles/-/media/seals-and-profiles/pipe-repair/no-dig-methods/lcr/lcr-b/lcr_b_equipment_720x405.jpg?h=405&iar=0&w=720&rev=db28c5f0a2d54a069721458317f392ec&hash=5571484538EA664993EB104495890EDA)
-
Practical: Only little equipment is needed to execute repairs successfully
-
Low cost: Just buy the packers actually required - investment is small
-
Handy: The low-weight mobile unit requires little space only and can be placed even in a small car
-
Flexible: LCR-B packers can be folded if required
-
Save: The resin systems used are easy to impregnate, they contain no styrene.
-
Time saving: 50% less operating time due to steam curing
Application Areas
Conditions
The method repairs circular pipes in concrete, reinforced concrete, asbestos cement, vitrified clay, cast iron and plastics (PVC, HDPE, GRP).
Training in Theory and Practice
Certificates
Watertight solutions that last
Trenchless. Stressless. Tight