contactusurl /sv-se/seals-and-profiles/sök Inga resultat Animation is not fully supported in Internet Explorer versions item found items found item found sidor av Sök Visar På denna sida Your Browser is outdated Återförsäljare Distributör Official Dealer Premium Partner adresser adresser Articles Regulatoriskt pressmeddelande,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
Seals & Profiles

All Trelleborg sites

Close
  • Group Trelleborg is a world leader in engineered polymer solutions that seal, damp and protect critical applications in demanding environments. /seals-and-profiles/-/media/group/site-switch/trelleborg-group.jpg?h=264&w=293&rev=b3492bd026aa498f90103f0288dfc4e6&hash=4374E8706B9FEC077A21F603EE468A8F
  • Antivibration Solutions Helping to remove unwanted vibration and noise in Rail, Marine, Off-highway and Industrial applications /seals-and-profiles/-/media/group/site-switch/antivibration.jpg?h=264&w=293&rev=cac94d89d97a4764937febb8422dbc03&hash=7B02E17EE232D4846ED337B40E88E8B4
  • Boots Advanced dynamic protection for Automotive Driveshaft and Steering Gears /seals-and-profiles/-/media/group/site-switch/testing-boot-cold-1.jpg?h=264&w=293&rev=e398df5cfb7d4080a18fb803255e50bc&hash=DB31056F8D964D18114240D7DE875E17
  • Damping Solutions Automotive noise damping shims & insulators /seals-and-profiles/-/media/group/site-switch/damping-solutions.jpg?h=264&w=293&rev=e4886fdb3c364d319c626e35fe923d04&hash=052A1B1378D12A2CF31F6BB97E99ABFC
  • Engineered Coated Fabrics Trelleborg’s Engineered Coated Fabrics business unit, a world-leading producer of specialty polymer-coated and calendared materials, operates under the Coated Systems business area. /seals-and-profiles/-/media/group/site-switch/engineered-coated-fabrics.jpg?h=264&w=293&rev=2fdac9be0f434313920fb532c7262a43&hash=110C1A832F092CA59204E1F9098F3ED2
  • Fluid Handling Solutions Industrial Hose, Expansion Joint, Oil & Marine Hose, Rubber Sheeting and Mining Applications /seals-and-profiles/-/media/group/site-switch/fhs.jpg?h=264&w=293&rev=6cf337a4c82642b59e004d0a9199ea15&hash=B56A63E775AE0FE876E97A916D58B0D6
  • Medical Solutions Supporting the Healthcare and Medical industry with advanced polymer engineered components /seals-and-profiles/-/media/group/site-switch/healthcare-and-medical.jpg?h=264&w=293&rev=627ac8af44794afb8aa913220f959254&hash=1AAC4CE8C8F331DDEE9CBA2C6A978D17
  • Marine & Infrastructure Highly engineered polymer solutions for marine and civil infrastructure /seals-and-profiles/-/media/group/site-switch/marine-and-infrastructure.jpg?h=264&w=293&rev=b209d371ac264b6f85b7b8167ef0860c&hash=24D436ECFAFBE97129215CA4C145E05A
  • Sealing Solutions Sealing and bearing solutions for Industrial, Automotive and Aerospace applications /seals-and-profiles/-/media/group/site-switch/sealing-solutions.jpg?h=264&w=293&rev=158324dc66494c6a8450812cbd4a794b&hash=FEBD09F5D87A0C896BB88A5CD2685669
  • Seals & Profiles Tätningar för bygg och -anläggningsindustrin, flygplansindustrin, bilindustrin, lantbruksnäringen, förnybar energi och samt vatten och avlopp. /seals-and-profiles/-/media/group/site-switch/seals-and-profiles.jpg?h=264&w=293&rev=c630d927a2a9455e851bb1a4fd6da61e&hash=FF57CA327CDC0A9BE5452EE2CC52A99C
  • Water Infrastructure Our portfolio of pipe repair and pipe sealing solutions helps protect, extend and future proof wastewater, drinking water and industrial networks. /seals-and-profiles/-/media/water-infrastructure/banner/293x264_twis-site-selector.jpg?h=264&w=293&rev=303d7f1010a4428298bcd934ee4e9840&hash=5748B34E0DD64DD5FC2FEF34C2A73A1F
Swedish
  • English
  • French | français
  • German | Deutsch
  • Slovenian | slovenščina
  • Spanish | español
  • Swedish | svenska
Search

Back
Close
  • Language svenska
      Back
      Close
      Swedish
      • English
      • French | français
      • German | Deutsch
      • Slovenian | slovenščina
      • Spanish | español
      • Swedish | svenska

Search result

  1. Home
    ›
  2. Search result
    ›

Trelleborg Sealing Profiles Sweden AB

Box 1004

SE 331 29 Värnamo

Tel: +46 (0) 410 51 000

© Trelleborg Seals & Profiles. All rights reserved

Follow Us

LinkedIn
LinkedIn
Twitter
Twitter
YouTube
YouTube

  • Personuppgifter
  • Cookie Policy