contactusurl/sv-SE/seals/SearchInga resultatAnimation is not fully supported in Internet Explorer versionsitem founditems founditem foundsidoravSökVisarPå denna sidaYour Browser is outdatedÅterförsäljareDistributörOfficial DealerPremium PartneradresseradresserArticlesRegulatoriskt pressmeddelande,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Radial oil seals are designed for sealing shafts and spindles. Providing
long-lasting sealing efficiency, they consist of a rubber sealing lip, metal
case and a spiralled tensioning spring. Available with or without external
dust lip, they are self-retained in an open groove to ISO 6194 and DIN
3760. Versions come without the spring for grease applications, for use
as a scraper or for helical movement.