contactusurl/sv-SE/seals/SearchInga resultatAnimation is not fully supported in Internet Explorer versionsitem founditems founditem foundsidoravSökVisarPå denna sidaYour Browser is outdatedÅterförsäljareDistributörOfficial DealerPremium PartneradresseradresserArticlesRegulatoriskt pressmeddelande,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Zurcon® Rimseal is a single-acting piston seal energized by an elastomer
O-Ring with high static and dynamic tightness. Installation spaces
are identical to those used for the Turcon® Stepseal® 2K, making
Zurcon® Rimseal an ideal secondary system element. Applications
include piston seals with redundant sealing systems and double wipers
in mobile hydraulics, machine tools and injection molding machines.