contactusurl/sv-SE/seals/SearchInga resultatAnimation is not fully supported in Internet Explorer versionsitem founditems founditem foundsidoravSökVisarPå denna sidaYour Browser is outdatedÅterförsäljareDistributörOfficial DealerPremium PartneradresseradresserArticlesRegulatoriskt pressmeddelande,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
A comprehensive range of platinum cured silicone braided
hose is produced to the most stringent performance and purity standards
demanded in the biotechnology and pharmaceutical markets. BioPharmaPro™ is used either as singular or double polyester braided hose and can be supplied with permanent or reusable fittings. Single or double braided hose or
value-added hose assemblies with fittings can be used in a wide variety
of applications such as media bulk transfer and higher
pressure fluid transfer applications.
Technical drawing
Are you looking for this?
Are you looking for this?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs