contactusurl Inga resultat Animation is not fully supported in Internet Explorer versions item found items found item found sidor av Sök Visar På denna sida Your Browser is outdated Återförsäljare Distributör Official Dealer Premium Partner adresser adresser Articles Regulatoriskt pressmeddelande,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml
Mobile crushing machine processing stone in a quarry with gravel piles and rocky terrain

Engineered for extreme applications

Why choose CarryRock

CarryRock on conveyor belt transporting abrasive stone material in a quarry

Specially formulated top cover

Close‑up of the Carry Rock specialized Chevron conveyor belt, designed for handling highly abrasive materials in heavy‑duty industrial applications

High elasticity for superior flexibility

Carry Rock specialized Chevron conveyor belt unloading highly abrasive materials into a truck in a heavy‑duty industrial environment

Improved cleats bonding technology

Carry Rock conveyor belt close‑up with reinforced chevron profile for abrasive materials

Enhanced rubber compound formulation

Carry Rock Chevron conveyor belt transferring abrasive material from a conveyor system into a truck in a heavy‑duty industrial application

Optimized bottom cover

Performance you can measure
Compared to standard chevron conveyor belts, CarryRock delivers significantly improved mechanical and wear properties.
ill_manufacturing_wg_rgb
Les downtime. Less maintenance. Higher productivity
ill_manufacturing_wg_rgb
30%
Longer service life 
ill_manufacturing_wg_rgb
65%
Lower wear in abrasive applications

For more information contact:

366_1024x575_Matthias_Loeck_Trell_Back

Matthias Löck

Sales Manager
Mob: +49 171 692 9081