contactusurl /ja-jp/marine-and-infrastructure/search 結果なし Animation is not fully supported in Internet Explorer versions item found items found item found items found of Search& Help Showing 以下の分野の関連製品に興味がある方に Your Browser is outdated Dealer Distributor Official Dealer Premium Partner 住所 住所 Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml
GME-SafePilot-P3-Piloting-Unit
Overview

Software/ Features

Navigation2x
Pro Navigation
Docking2x
Docking and Alignment
Enhanced features such as shoulder distance to fender lines, docking display, transverse speed, berthing angle
anti-jamming-spoofing-fn
Anti-jamming/ Spoofing
A class-leading anti-jamming/spoofing system that immediately alerts the user should there be any concern on external data quality or compromise

Benefits

Provides highly accurate, real-time data for safer pilotage
Enhances situational awareness during canal transit & port approach
Enables more effective decision-making as intelligent filtering shows only relevant data
Improves communication between captain, pilot, tug and canal personnel
Reduces incidents and downtime due to automated data capture and exchange
Delivers safer navigation in a greater range of meteorological conditions
Features advanced motion sensor and a high-accuracy global navigation satellite system (GNSS) that measures the vessel’s movement in three dimensions
Computes the vessel’s position and heading based on dual GNSS antennas
Functions even during a power outage

Applications / Markets

Hardware

GME-SafePilot-P3-Piloting-Unit

SafePilot P3

GME-ipad-with-safecaptain

iPad with SafeCaptain

Featured Resources

GME-SafePilot-P3-Piloting-Unit

SafePilot P3 FAQs

Brochure-SafePilotP3

SafePilot P3 Brochure

Navigation-and-Piloting-brochure_SafePilot

SafePilot Brochure

2023 04 26 SafePilot P3 Explained  Compliance with Recent ACP Requirement

SafePilot P3 Explained - Compliance with Recent ACP Requirement

    
GME-LinkedIn

Stay connected