contactusurl/ja-jp/marine-and-infrastructure/search結果なしAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch& HelpShowing以下の分野の関連製品に興味がある方にYour Browser is outdatedDealerDistributorOfficial DealerPremium Partner住所住所ArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Download our datasheets for the technical specifications of Trelleborg’s Marine Technology products.
Navigating & Piloting Factsheet
SafePilot & SafeTug are critical components within SmartPort platform, which help increase visibility during port approach to improve improve situational awareness, safety and efficiency.
Solid SmartFenders are powered by SmartPort technology to provide valuable insights that helps operators improve vessel throughput, extend asset life and optimize maintenance schedules.
SmartPort by Trelleborg is a technology platform that connects disparate, data-driven assets, giving stakeholders a holistic view of operators to power communications and decision making.
Combining Trelleborg's class leading Quick Release Hook with an innovative dual mode mooring line tensioning system to bring forward the next generation of mooring solutions.
Trelleborg Marine & Infrastructure has developed a standardized series of Quick Release Hooks (QRHs) to meet a range of applications requiring streamlined solutions, such as in commercial ports and harbors.
The low maintenance range of quick release hook (QRH) builds on Trelleborg Marine & Infrastructure's renowned design to eliminate the reliance on manual greasing as the primary means of protection.
The Trelleborg Load Cell Exchange allows terminal operators to easily comply with the SIGTTO/OCIMF Jetty Maintenance and Inspection Guide recommendation for annual calibration.
Docking Aid Systems provide essential feedback and event recording for operators to enhance terminal and vessel operational safety and efficiency. Reliability of the SmartDock® System is field proven through its installation and use in hundreds of marine terminals world wide.
Trelleborg’s SafePilot CAT PRO solution is designed for applications requiring the highest positioning accuracy such as piloting in narrow channels and confined waters.
Trelleborg’s CAT ROT is a small and compact pilot unit primarily designed to connect to a ship’s AIS pilot plug and transmit data via Wi-Fi to the Pilot’s tablet / notebook. It can be used in conjunction with CAT I for highly accurate speed measurements and independent GNSS positioning.
Trelleborg’s CAT XT is a small and compact pilot unit designed for professional piloting. It consists of two CAT XT units and SafePilot professional piloting software.
Trelleborg’s SafePilot CAT MAX
Solution is developed for
applications requiring the
highest positioning accuracy,
for instance, piloting in
confined waters, offshore
operations.