decodedHtml

Applications

Advantages

Design

Vue d'ensemble
Inner tube
NBR, black, smooth, resistant to kerosene and aviation fuels
Reinforcement
synthetic textille with an embedded metallic reinforcement helix
Cover
CR, black, canvas grain finish, hydrocarbon and weather-resistant
Temperature range
-40 to +100
Additional information
Supplied upon request, the hose assemblies are ready fitted with tin plated brass couplings secured by drop forged aluminum safety clamps.
Hose assemblies are individually tested and supplied with a test certificate.
Technical Specifications
ID (mm) OD (mm) Pression de service (bars) Pression d'éclatement (bars) Dépression max. (bars) Rayon de courbure (mm) Poids (kg/m) Longueur (m) Référence article
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
TELECHARGEMENTS

Besoin d'aide ?

Remplissez le formulaire et vous serez contacté dans les plus brefs délais.

Page 1 sur 3