Screen Printing | Trelleborg Printing Solutions

Screen Printing Squeegee Blades 

Screen printing is one of the oldest print processes.  It has stood the test of time because it is fast, controllable, measurable and consistent. Today, we have more screen printing applications being developed which require a higher quality squeegee blade.  Trelleborg manufactures the market-leading Unitex®squeegee range, which is made of Vulkollan®, a high performing elastomer polyurethane material developed 60 years ago. Unitex®squeegees have excellent resistance to modern UV and solvent-based ink systems, which ensures that a consistent print-edge is maintained over long print runs.  The Unitex®range covers the full breadth of screen printing applications, including: electronics, graphics, textiles, glass, bottles and containers.

The product at a glance

Unitex®squeegees provide: 
EXCELLENT PRINT QUALITY AND ACCURACY EXTENDED PRINT RUNS LONGER SQUEEGEE LIFE QUICKER SET UP TIMES GOOD INK TRANSFER PROPERTIES ALL APPLICATIONS COVERED
Ultra sharp printing edge which can reduce ink usage and screen breakages Low absorption from chemicals in ink systems

Exceptional abrasion resistance

Consistent quality

Less ink used and screen breakages

Covers the full breadth of screen printing applications

Download brochure

Product Videos

Keep in contact

Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

Call Us

TRELLEBORG APPLIED TECHNOLOGIES

Trinity Park, Randall Way, Retford,
DN22 7AX, UK

____________________________________________

Phone: +44 (0) 1777 712500
Fax: +44 (0)1777 707001

www.trelleborg.com/applied-technologies 

____________________________________________

For more information

Contact Us

Please fill in and send. 
*
*
*
*
*
*
*
*