Coating
COATING COMPATIBILITY | PRINTING SURFACE COLOUR |
THICKNESS (mm) | THICKNESS (inch) |
ADHESIVE BACKED | CARRIER | CARRIER THICKNESS (inches) | CUTTING DEPTH (inches) |
---|---|---|---|---|---|---|---|
Aqueous/UV | Blue |
N/A |
.0355/.037/.041 |
Yes |
Polyester or aluminium |
Various |
.0355/.037/.041 |
ADDITIONAL INFORMATION | |||||||
APPLICATION | Mounted on preferred carriers. |
NORTH AMERICA
phone: (800) 344-0714
____________________________________________
LATIN AMERICA
phone: +54 9 11 3045 8814
____________________________________________
BRAZIL
phone: +5511-4772-8818
____________________________________________
EUROPE, AFRICA, OCEANIA & ASIA
phone: +39 0371 406321
____________________________________________
EMAIL US AT: