INK COMPATIBILITY | PRINTING SURFACE COLOUR |
THICKNESS (mm) | THICKNESS (inch) |
AVERAGE LOAD VALUE N/cm2 @ 0,23 mm Indentation |
SURFACE ROUGHNESS (Ra micron) |
FEED FEATURES | WATER & SOLVENT PROTECTION |
---|---|---|---|---|---|---|---|
Conventional | Gray |
N/A |
.083/.085/.086 |
180 |
1 |
Neutral |
Yes |
ADDITIONAL INFORMATION | |||||||
APPLICATIONS | Dual compressible layer |
The product at a glance
Keep in contact
Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry
Please Mail Us