Trenchless Pipe Rehabilitation

8Artikel



Trelleborg
DrainLinerEndSeal - Prevents infiltration between liner and host Pipe
  • eliminates Infiltration/Exfiltration between the Liner and Host Pipe
  • reduces risk of liner deterioration caused by groundwater
  • Quick and easy to install
Lies mehr



I-Lock-P™ Mechanical Seal
  • Easy installation via high force hydraulic expansion tool
  • Suitable for high pressure pipes (290 PSI/20 bar rating)
  • Suitable for most types of pipe, including steel, cast iron, concrete and plastic
Lies mehr

L-Lock-P™ Liner End Seal
  • Easy installation via high force hydraulic expansion tool
  • Suitable for high pressure pipes (290 PSI/20 bar rating)
  • Suitable for most types of pipe, including steel, cast iron, concrete and plastic with inner liner
Lies mehr