decodedHtml

Urban Soundtrack

rail
Modern light rail systems are the heartbeat of urban life, moving millions daily. But as cities grow, so do the challenges.

Noise and vibration disrupt communities, while stray current issues threaten rail safety and infrastructure integrity. City planners and transport authorities face a tough balancing act: efficient rail systems versus the peace and harmony of urban neighborhoods.


Noise to Nirvana  

Introducing Trelleborg’s second-generation vibration control technologies, designed specifically for urban rail and metro networks. The centerpiece? The Vector™ Embedded Rail System, featuring the innovative Vector™ Boot.  

“Urban rail systems are vital for modern cities, but they shouldn’t come at the expense of livability. That’s why we designed the Vector™ to deliver performance without compromise,” says Peter Hardy, Business Development Manager at Trelleborg.  

Crafted with cutting-edge 3D microcellular polyurethane technology, the Vector™ Boot is a game-changer in noise and vibration reduction. Its durable, one-piece molded design keeps water and debris out, ensuring rail longevity. Adjustable material density provides firm lateral support while maintaining low vertical stiffness for superior vibration mitigation.  

The Vector™ Boot also supports advanced electrical isolation requirements with optional inner insulation coatings, addressing stray current concerns and enhancing safety for both the system and the environment. With features like skid resistance and wheel overrun protection, the Vector™ Embedded Rail System is the perfect blend of innovation and safety.  

Harmony in Motion

Trelleborg’s Vector™ Embedded Rail System doesn’t just reduce noise and vibration—it improves urban transportation. Quieter rides, safer neighborhoods, and longer-lasting infrastructure make it a solution that benefits everyone.  

Time is money in urban infrastructure projects, which is why the Fast-Fix installation replaces outdated pour-in-place methods with streamlined engineering, saving valuable time and resources. This modern approach allows city planners to focus on keeping cities moving efficiently.  

“Our goal is to provide solutions that make life better for both commuters and the communities they live in,” adds Hardy. 

Notes on Innovation

Trelleborg’s Vector™ Embedded Rail System is more than a technical innovation—it’s a transformative step toward creating more livable cities. By blending advanced engineering with a focus on community needs, it reimagines the potential of urban rail infrastructure, setting a new standard for future development. 

From smoother rides to quieter neighborhoods, the path to better cities starts here.