Premium tire designed for demanding material handling environments
Wide profile offers large surface contact area for better traction
Designed to provide maximum wear for long tire life
Additional Compounds Available:
Dual Service – A premium compound that has been proven to perform well on both internal combustion and electric trucks.
Long Distance Non-Marking – A high performance non-marking compound for use in applications where floor care is essential.
Lion – Designed for heaver load situations with a 25% greater carrying capacity, this tire offers increased stability as it improves steer tire performance.
Special Compounds – Our compounding expertise allows us to offer a wide range of compounds. Please contact us for more details.
Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.