cd2

Trelleborg TM900 HP tire is chosen for Case IH tractor 20th anniversary celebration in Brazil

Trelleborg-TM900-HP-Case-IH-20th-Anniversary
Special Magnum Black Limited Edition will be launched at Show Rural Coopavel fitted with Trelleborg TM900 High Power tires.

Trelleborg’s TM900 High Power tire is chosen to fit the special Magnum Black limited edition tractor, created to celebrate 20 years of production of the line by Case IH in Brazil. This original tractor will be launched during the Show Rural Coopavel, a key event promoting technology in the world of agriculture diversification taking place in Cascavel (Brazil) from February 6th to 10th.

Co-designed with the main agricultural machine manufacturers, the Trelleborg TM900 High Power range was specially developed to equip high powered tractors with a high load capacity, providing great traction, excellent self-cleaning and premium comfort thanks to its tread design. In addition to minimizing slippage and the effects of soil compaction, with savings up to 10% in fuel consumption, this tire brings more productivity to the field.

Mauro Oliveira, OEM Commercial Manager at Trelleborg explains: “As a partner of Case IH, it is an honor to be part of their history. The TM900 High Power is the perfect tire for the agricultural working conditions here in Brazil and its tread design improves the tractor’s performance optimizing operating time. This partnership was tailor-made, putting the right tire in the right place, ensuring we continue to provide end-users with the right solution and best performance in the field. As a tire expert, our Trelleborg tire solutions have helped improve agriculture through innovation across Brazil: this was our initial commitment years ago and in the years to come.”

The Magnum range has already sold thousands of tractors since its nationalization in 2003 at the Case factory in Curitiba (Brazil) and everyone attending the Coopavel Rural Show will be able to check first-hand the details of the exclusive special tractor (400 HP model), with hood, roof, fenders and wheels painted in black, the special “Magnum Black Limited Edition” logo in silver and TM900 High Power tires with black wheels in sizes 600/70R30 at the front and 800/70R38 at the rear. The cabin has seats and steering wheels covered in red synthetic leather.

In 2022 Trelleborg tires were awarded “Best Agricultural Tire”, nationally and regionally, in the Visão Agro Brasil Award’s and in the Visão Agro Centro-Sul edition, which recognized the excellence of Trelleborg’s advanced tire and wheel solutions. These tires are engineered to increase farming productivity while protecting the environment and supporting even the most demanding crops including Brazil’s important specific market.

 

Download the Press Kit