Product Description
APPLICATION
Optimal vibration isolation for a wide range of applications. For larger, medium-weighted equipment under extreme conditions that needs optimal vibration isolation at both high and low frequencies, such as generator sets, pumps, diesel engines, compressor units, ventilators, measuring
equipment, small deck houses, cabins, cooling units, etc.
MATERIAL
Rubber part: Highest quality natural rubber
Metal: Aluminum/Steel
IDENTIFICATION
The type is marked in the mounting plate.
ADVANTAGES
- Approved by Lloyd’s Register
- Optimum vibration isolation
- Easy and quick installation
- Build in end-limiter to protect against overload
- Capable of handling both vertical and horizontal forces
- Natural rubber gives maximum vibration isolation
- One type fits
| ARTICLE NO. WITH HEIGHT ADJUSTMENT | GRADE | MAX LOAD |
|---|---|---|
| 1030622A1 | A | 22000 N |
| 1030622B1 | B | 16500 N |
| 1030622C1 | C | 12000 N |
| 1030622D1 | D | 8500 N |
Marine Product Portfolio
The ultimate portfolio containing all data from our range of products for the marine industry.