SKS-900 Smooth

SKS-900 Smooth

The SKS-900 Smooth profile provides excellent stability for applications that require a flat surface.

SKS-900 solid skid steer tyres are designed for use in environments including landscaping, construction, demolition and mining. 

The SKS-900 is available primarily as a mounted assembly, but can also be purchased separately.

• Ideal for recycling and waste transfer stations

• Provides greater stability and better traction on flat surfaces

• Greater surface area helps increase the tyre life

Technical Data

metric
Size Equivalent Pneumatic Size Rim Tread Depth [mm] Max Width
[mm]
O.D.
[mm]
Load Capacity @ 10 km/h
[kg]
Weight
[kg]
31x10-20 10-16.5 7.5-20 42 263 775 2380 71.7
33x12-20 12-16.5 7.5-20 48 287 828 3075 101.8

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*