Custom Sizes (Solid)
Trelleborg offers a range of custom solutions to meet your needs.
We understand that some demanding environments call for larger tyres or custom treads. We will work with you to produce the right tyre that delivers the best total value of ownership.
Our dedicated engineering staff will work with you to build a tyre in any size up to 80.0" tall and custom traction tread up to 7 inches deep.
• Compatible OEM fitment
• Built to handle extreme conditions and heavy loads
• Premium mining rubber for extended life
• Custom traction options available
• Increased load carrying capacity over pneumatic tyres
• Less maintenance than pneumatic tyres
Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.