IM110 | Trelleborg Wheels United States

IM110

Suitable for use on medium-low powered farm machinery.

Trelleborg-Trailer-Tires-IM110_200X281

Suitable for use on medium-low powered farm machinery, the lug shape and groove base of the IM110, with its inter-lug terraces and veining, gives excellent traction.

The differentiated rigidity of the whole tyre section also enables it to keep itself clean, thus further improving traction.

Downloads


Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Rim Permitted Rims Nominal Pressure Tread Type Type Tube Pressure Table

2.75-3 
4PR A5

2,8

8,6

25,5

1.50x3

1.75x3

5802

Industrial Gray

Tubetype

2.50-3

+

4.00-12 
2PR A8 (54A8)

4,5

21,1

63,2

9,7

3.00Bx12

3.00Dx12; 3.50Bx12; 2.50CSCx12

2176

Implement

Tubetype

4.00-12 TR13

+

4.00-12 
2PR A8 (54A8)

4,5

21,1

63,2

9,7

3.00Bx12

3.00Dx12; 3.50Bx12; 2.50CSCx12

2176

Implement

Tubetype

4.00-12 TR13

+

4.00-21 
2PR A8 (66A8)

4,3

30,1

91,7

14,1

3.00D

2.50C

2176

Implement

Tubetype

+

4.50-19 
2PR A8 (66A8)

4,7

29,1

88,0

13,5

3.00Dx19

3.50Dx19

1740

Implement

Tubetype

4.00-19 TR15

+

5.00-14 
4PR A8 (73A8)

5,1

25,0

75,3

11,5

3.00Dx14

3.50Dx14; 4.00Ex14; 4Jx14

3191

Implement

Tubetype

ER14 135/145R14 TR13

+

5.00-15 
6PR A8 (88A8)

5,1

26,0

78,1

11,8

3.00Dx15

3.50Dx15; 4Jx15; 4.00Ex15; 4.5Jx15

5076

Implement

Tubetype

5.00-15 TR13

+

6.00-16 
8PR A8 (103A8)

6,9

29,5

88,7

13,5

4.50Ex16

4.25KAx16; 4.5Kx16; 4.00Ex15

5802

Implement

Tubetype

6.00-16 TR15

+

6.5/80-12 
4PR A8 (84A8)

6,3

23,6

70,3

10,6

5JAx12

5Jx12

3481

Implement

Tubetype

6-12 TR13

+

6.5/80-15 
4PR A8 (90A8)

6,5

27,0

80,7

12,3

5Jx15

4.5Kx15; 5Kx15; 5.5Jx15

3481

Implement

Tubetype

165-15 TR13

+

6.50-16 
8PR A8 (105A8)

7,2

30,0

90,7

13,8

5.50Fx16

4.5Kx16; 6.50Ex16; 5Kx16; 5.00Fx16; (4.00Ex16)

5366

Implement

Tubetype

8.25-16 V3-02-08 TR76

+

7.00-12 
6PR A8 (95A8)

7,6

26,8

79,9

12,1

5JAx12

4.50Ex12; 5.00Fx12; 5.00Bx12; 5.50Fx12

3626

Implement

Tubetype

7.00-12 TR15

+

7.50-18 
6PR A8 (106A8)

8,0

34,3

103,4

15,7

5.50Fx18

4.50Ex18; 5.00Fx18; 6.00Fx16

3336

Implement

Tubetype

7.50-18 TR15

+

7.50-16 
8PR A8 (112A8)

8,2

31,7

95,0

14,3

5.50Fx16

5.00Fx16; 5Kx16; 6.00Fx16;6LBx16 (5.50FSDC; 4.50E)

4641

Implement

Tubetype

8.25-16 V3-02-08 TR76

+

7.5L-15 
8PR A8 (113A8)

7,9

29,7

86,5

12,6

6LBx15

5K;x15 5.5Jx15; 5.5Kx15

5366

Implement

Tubetype

KR15 195/205R15 TR13

+

7.5L-15 
8PR A8 (113A8)

7,9

29,7

86,5

12,6

6LBx15

5K;x15 5.5Jx15; 5.5Kx15

5366

Implement

Tubetype

KR15 195/205R15 TR13

+

7.50-16 
8PR A8 (112A8)

8,2

31,7

95,0

14,3

5.50Fx16

5.00Fx16; 5Kx16; 6.00Fx16;6LBx16 (5.50FSDC; 4.50E)

4641

Implement

Tubetype

8.25-16 V3-02-08 TR76

+

8.25-16 
8PR A8 (116A8)

8,5

32,5

97,2

14,7

5.50Fx16

5.00F; 5K; 6.00F; 6LB; (5.50FSDC 4.50E)

4206

Implement

Tubetype

8.25-16 V3-02-08 TR76

+

10.0/75-15.3 
8PR A8 (119A8)

10,2

31,5

94,0

14,1

9.00

9.00FB

45

Implement

Tubetype

10.0/75-15.3 TR15

+

10.0/80-12 
6PR A8 (110A8)

9,8

29,6

86,1

12,6

7.00x12

9.00x12

3336

Implement

Tubetype

8.50-12/10.0/80-12 TR15

+

250/80-16 
8PR A8 (125A8)

9,4

32,1

95,4

14,3

W8

W7; W9

4061

Implement

Tubetype

9.00-16 TR15

+

320/60-12 
132 A8

12,6

27,1

80,7

58

Tubeless

+

Web Applications

Resources

Product Movies

New Products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*