TM700 Orchards/Vineyards | Trelleborg Wheels United States

TM700 Orchards/Vineyards 

Radial tire designed for orchards and vineyard work, it equips medium-tolow horsepower tractors with both front and rear drive wheels. 

Trelleborg-Agricultural-Tires-TM700FV_200x281

Thanks to its tested radial structure, it solves the yield problems resulting from the traditional use of the cross-ply sizes on these tractors.

Downloads


TM700 Brochure

Performance at first sight  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

DUO 500 Dual Monting System

Dual mounting system snstallation instructions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

THK Trelleborg High Knurling

Trelleborg High Knurling The perfect match  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Tube Pressure Table

240/70R16 
104 A8 (104B)

9,6

29,2

86,4

13,4

350

W8

W8L, W9

35

R-1

Tubeless

7.50-16 TR15

+

260/70R16 
109 A8 (109B)

10,2

30,3

90,9

13,4

360

W8

W8L; W9

35

R-1

Tubeless

9,00-16 TR15

+

280/70R16 
112 A8 (112B)

11,1

31,4

93,9

14,0

390

W9

W8; W8L; W10

35

R-1

Tubeless

10,00-16 TR15

+

280/70R18 
114 A8 (114B)

11,1

33,4

100,8

15,0

410

W9

W8; W8L; W10

35

R-1

Tubeless

10,5/80-18 TR218

+

280/70R20 
116 A8 (116B)

11,0

35,8

108,1

16,1

450

W9

W10

35

R-1

Tubeless

9.5-20 TR218

+

Web Applications

Resources

Product Movies

New Products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*