Brawler HPS Solidflex Smooth | Solid Wheel Loaders | Trelleborg Wheels

Brawler HPS Solidflex Smooth (Solid)

Discover the unique features and benefits of the Brawler HPS Solidflex Smooth

Trelleborg-Brawler-HPS-Solidflex-Smooth-SoftRide-575x575Brawler HPS (High Performance Solid) tires are designed to perform in extreme environments including scrap metal recycling, waste transfer stations and mining operations.
• Up to 3 times more wearable rubber than pneumatic tires
• Fits OEM wheels
• Elliptical apertures for increased deflection
• Soft Ride construction reduces vibration and protects machine and operator

Downloads

From instructions and advice to tips and sizing details , these PDFs cover all the information you will need on the Brawler HPS Solidflex Smooth. 

Brawler HPS Soft Ride Brochure

Tough Jobs – Soft Ride  

Download (pdf)

Heat Shield

Heat Shield  

Download (pdf)

Brawler Mining tyres Brochure

Engineered for the extreme  

Download (pdf)

Technical Data

metric

Brawler HPS Solidflex Smooth

Tire Size Alternative Size
Rim
Overall Diameter [mm]
Section Width [mm]
Tread Depth [mm]
Load Capacity
10 km/h [kg]
17.5-25 445/80-25 14.0-25 1.340 446 155
8.805
20.5-25 525/80-25 17.0-25
1.495 527
188 12.155
23.5-25 605/80-25 19.5-25
1.630  606 216
15.320
26.5-25 685/80-25 22.0-25
1.715 718 236 18.295
29.5-25
25.0-25 1.845 761 264 22.540
18.00-33     13.0-33  1.816 457  216  12.000 

Brawler HPS Solidflex Smooth Soft Ride

Tyre Size Alternative Size
Rim Size
Overall Diameter
[mm]
Section Width
[mm]
Tread Depth
[mm]
Load Capacity
10km/h [kg]
17.5-25 445/80-25 14.0-25 1340 446 155
8805
20.5-25 525/80-25 17.0-25 1495 527
188 12155
23.5-25 605/80-25 19.5-25 1630  606 216
15320
26.5-25 685/80-25 22.0-25 1715 718 236 18295
29.5-25
25.0-25
1845
761
264
22540

Product Video

Want to learn more about the features of the Brawler HPS Solidflex Smooth? These product videos cover all the key details.

Contact us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*