Aerial and Maintenance Platform Lifts | Trelleborg Premia | Trelleborg Wheels UK

Trelleborg Premia (Premium)

Trelleborg Premia is the reliable solution for all your materials handling needs.

Premia solid tyres are designed for long lasting performance. The square footprint provides even wear and increased stability. The advanced compounding and premium natural rubber combines to create a tyre that has excellent heat resistance resulting in a longer tyre life.

Available Compounds:  

Standard Black – Designed to run on both internal combustion and electric trucks.

Non-Marking – A high performance non-marking compound for use in applications where floor care is essential.

Special Compounds – Our compounding expertise allows us to offer a wide range of compounds. Please contact us for more details.

Download

Trelleborg Premia Brochure Metric Sizes

Long lasting performance  

Download (pdf)

Technical Data

metric sizez




















Actual Dimensions
[mm]
Load capacity [kg]

Counterbalanced lift trucks up to 25 km/h Other Vehicles

Size Rim Pattern LOC Width O.D.  Static Load Steering Wheel @ 6 km/h @ 10 km/h @ 25 km/h
Wheel
15x4½-8 3.00D-8 Premia 115 380 1210 1040 800 1040 945 800
5.00-8 3.00D-8 Premia 121 451 1650 1420 1090 1420 1290 1090
16x6-8 4.33R-8 Premia 151 412 1740 1495 1150 1495 1360 1150
18x7-8 4.33R-8 Premia 146 457 2495 2145 1650 2145 1950 1650
140/55-9 4,00E-09 Premia 130 381 1360 1170 900 1170 1065 900
6.00-9 4,00E-09 Premia 142 528 2190 1885 1450 1885 1715 1450
21x8-9 6,00E-09 Premia 188 516 3205 2760 2120 2760 2505 2120
6.50-10 5.00F-10 Premia 165 571 2720 2340 1800 2340 2125 1800
200/50-10 6.50F-10 Premia 194 457 2870 2470 1900 2470 2245 1900
23x9-10 6.50F-10 Premia 208 583 4005 3445 2650 3445 3130 2650
7.00-12 5.00S-12 Premia 168 657 3385 2915 2240 2915 2645 2240
23x10-12 8.00G-12 Premia 230 575 4380 3770 2900 3770 3425 2900
27x10-12 8.00G-12 Premia 230 676 4530 3900 3000 3900 3540 3000
7.00-15 5.5-15 Premia 186 723 4115 3545 2725 3545 3220 2725
28x9-15 7.0-15 Premia 206 700 4530 3900 3000 3900 3540 3000
7.50-15 6.5-15 Premia 189 754 4530 3900 3000 3900 3540 3000
250-15 7.0-15 Premia 211 713 5515 4745 3650 4745 4310 3650
250-15 7.5-15 Premia 211 713 5515 4745 3650 4745 4310 3650
355/45-15 9.75-15 Premia 287 692 6610 5690 4375 5690 5165 4375
355/50-15 9.75-15 Premia 283 713 6610 5690 4375 5690 5165 4375
8.25-15 6.5-15 Premia 203 813 5515 4745 3650 4745 4310 3650
300-15 8.0-15 Premia 241 814 6795 5850 4500 5850 5310 4500
355/65-15 9.75-15 Premia 300 818 9060 7800 6000 7800 7080 6000

Contact us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*