contactusurl/de-DE/seals/SearchKeine ErgebnisseAnimation is not fully supported in Internet Explorer versionsitem founditems founditem found germanitems found germanvonSucheZeigtWeitere Informationen finden?Your Browser is outdatedHändlerinVerteilerinOfficial DealerPremium PartnerAdressenAdressenArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
SPV is an elastomeric rotary shaft seal, suitable for sealing medium
pressure at medium-high shaft speeds. Available in HNBR and FKM for
low and high temperature. Design effective for spike pressure condition
like 100.000 cycle from 3 to 15bar, and 3.000 cycles from 3 to 25
bar. Unique design suitable not only for positive, but also for vacuum
pressure conditions.