Product Description
The DX mount has been developed to complement the D-series and super D product ranges in order to extended shock deflection capability up to 100 mm in the vertical direction. This allows non-ruggedized equipment to be used in military marine applications. In addition, the DX mounting can be used as a single element in confined spaces.
| TYPE | DIMENSIONS (mm) | HARDNESS | MAX LOAD (kN) | WEIGHT (kg) | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| A | B | C | D | E | F | G | H | ||||
| Single DX 17/2196 | 210 | 177 | 211 | M16 | 100 | 113 | 50 | 50 | 50 | 10 | 17 |
| 60 | 15 | ||||||||||
| 70 | 22 | ||||||||||
| Double DX 17/2266 | 330 | 353 | 211 | 18 | 270 | 226 | 120 | 230 | 50 | 20 | 50 |
| 60 | 30 | ||||||||||
| 70 | 45 | ||||||||||
| Quad DX 17/2267 | 600 | 353 | 211 | 18 | 540 | 226 | 120 | 230 | 50 | 40 | 94 |
| 60 | 60 | ||||||||||
| 70 | 90 | ||||||||||