Vulcan UV

UV

Vulcan UV is the Trelleborg's choice for Commercial Sheetfed applications. With the sticky back version this UV ink compatible blanket might also be used for Business Forms and Lables printing.

Aplicaciones principales

Commercial Sheetfed

Business Forms

Labels

Construcción

Vulcan UV is available in 3-ply,
thickness:
- 1,70 mm (Business Forms and Labels)
- 1,95 mm (Sheetfed) 

Rendimiento clave

  • Specifically designed for UV applications
  • Increased blanket lifetime
  • Reduced downtime due to less blanket changes
  • Sticky back blanket is available for business forms and labels printing jobs
  • Resumen del producto

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
    UV Purple

    1,70 (Business Forms and Labels)
    1,95 (Sheetfed)

    250

    0,8

    <0,9

    >60

    No

     ADDITIONAL INFORMATION
    CARCASS CONSTRUCTION  
    The special carcass construction combined whit the EPDM top face provides a longer life time and reduces downtime due to blanket changes

    Manténgase en contacto

    ¿Tiene alguna pregunta acerca de nuestros productos, servicios o acerca de cómo conseguirlos?

    Llámenos

    Servicio al cliente

        

    NORTEAMÉRICA

    teléfono: (800) 344-0714

    ____________________________________________

    LATINOAMÉRICA

    teléfono: +54 9 11 3045 8814

    ____________________________________________

    BRASIL 

    teléfono: +5511-4772-8818

    ____________________________________________

    EUROPA, ÁFRICA, OCEANÍA Y ASIA 

    teléfono: +39 0371 406321

    ____________________________________________


    ENVÍENOS UN CORREO ELECTRÓNICO A:

    printingsm@trelleborg.com