Carbon BS Bridge Sleeve

Carbon BS Bridge Sleeve

Carbon bs bridge sleeve

Key performance

  • Mayor productividad de impresión gracias a propiedades de impermeabilización de estructura y rigidez excepcional
  • Peso reducido, especialmente en espesor de pared alta
  • Instalación en prensa suave y más rápida
  • Beneficios principales

  • Bridge sleeves are commonly used on flexo presses to reduce sleeve weight, wall thickness and cost. Modern press productivity is sometimes offset by the nature of designs, causing vibration/bounce and visible streaks.
      
  • The Carbon BS Pneumatic Bridge technology offers exceptional dynamic response with exceptional reduction of bounce/visible streaks when it comes to printing demanding designs, as well as very low weight.
  • Resumen del producto

    Application Construction Ventilation Tolerance on Outer Diameter Tolerance on TiR Surface Wall thickness range Width range Stork Diameter rangeE  Weight Reduction  Thermal
    Exspansion
     Conductive  Air
    Supply
    Cleaning 
    Pneumatic plate mounting bridge
    Alternative to hydraulic clamped bridge systems
    High Modulous carbon fibre

    Either via mandrel (flow through) or separate air supply

    Nominal +/- 20μm

    20μm

    Extremely durable Epoxy & technical fabrics

    From 16 to 100mm

    From 500 to 2000mm

    From 210 to 1400mm

     Varies according to geometry  Nil in standard operating conditions  Fulfill ATEX 95 requirements  6 bars @ minimum 12l/sec  Any solvent compatible with UV, solvent and water based inks

    Manténgase en contacto

    ¿Tiene alguna pregunta acerca de nuestros productos, servicios o acerca de cómo conseguirlos?

    Llámenos

    Servicio al cliente

        

    NORTEAMÉRICA

    teléfono: (800) 344-0714

    ____________________________________________

    LATINOAMÉRICA

    teléfono: +54 9 11 3045 8814

    ____________________________________________

    BRASIL 

    teléfono: +5511-4772-8818

    ____________________________________________

    EUROPA, ÁFRICA, OCEANÍA Y ASIA 

    teléfono: +39 0371 406321

    ____________________________________________


    ENVÍENOS UN CORREO ELECTRÓNICO A:

    printingsm@trelleborg.com