Rollin Revers Master

Revers Master

Paper and Packaging industries

Applications

Coating solutions for:
  • Adhesives
  • Foils
  • Flexible packaging
  • Silicones
  • Benefits

  • Outstanding lifetime
  • Homogeneous coating
  • Reduced maintenance
  • Key performance

  • Low surface energy
  • Low surface roughness
  • Abrasion resistance
  • Dimensional stability
  • Outstanding chemical compatibility
  • Resumen del producto

    HARDNESS
    MAXIMUM LINEAR LOAD MAXIMUM
    WORKING SPEED 
    COLOUR
     Up to 98 Sh A

     up to 100 kg/lcm

     500 m/min  Green, black or pink depending or required chemical specs

    Manténgase en contacto

    ¿Tiene alguna pregunta acerca de nuestros productos, servicios o acerca de cómo conseguirlos?

    call us

    Customers' Service

    WORLD-WIDE

    Teléfono : +33(0)389 384 213

    ____________________________________________

    Envíenos un correo electrónico:

    rollin@trelleborg.com

    ____________________________________________