Rollin Colorflex

Colorflex

Colorflex is the line of rubber-covered transfer and coating rollers designed specifically for metal varnishing, lacquering and organic treatment lines

rollin

Applications

  • Steel plates
  • Tin plates
  • Aluminium
  • Key performance

  • Easiness of grinding
  • Great transfer capacity
  • Great surface regularity
  • Good chemical resistance
  • Excellent dimensional stability (low rubber wear)
  • Suitable to frequent product width changes
  • Increased homogeneity of deposit
  • Adapted to functioning under friction at high speeds
  • Resumen del producto

     HARDNESS
     MAXIMUM
     LINEAR  LOAD
     MAXIMUM
     WORKING SPEED
     TEMPERATURE
     RESISTANCE 
     CHEMICAL RESISTANCE  ABRASION
     RESISTANCE
    DUCTILITY   COLOUR
     50 to 80 Sh A

     30 kg/lcm

     500 m/min

     120-130°c  Acidic medium  Good
     Good
     Good

    Pink

     Alkaline medium  Excellent
     Polar solvent (acetone type)  Excellent
     Non polar solvents (hexane type)  NO recommended

    Manténgase en contacto

    ¿Tiene alguna pregunta acerca de nuestros productos, servicios o acerca de cómo conseguirlos?

    call us

    Customers' Service

    WORLD-WIDE

    Teléfono : +33(0)389 384 213

    ____________________________________________

    Envíenos un correo electrónico:

    rollin@trelleborg.com

    ____________________________________________