Vulcan DUO

Vulcan DUO

Main Applications

Commercial Sheetfed

Packaging (paper and cardboard)

Construction

Vulcan DUO is available in 2-ply,
1,96 mm thickness.

Key performance

•Unique blanket design
•Improved Smash resistance and high durability
•Reduced edge mark
•Very flexible for an easy mounting on press
•Suitable for hybrid printing
•Dedicated for packaging and commercial sheetfed

The product at a glance

INK COMPATIBILITY PRINTING
SURFACE COLOUR
THICKNESS (mm)  AVERAGE LOAD VALUE
N/cm2 @ 0,23 mm Indentation
SURFACE ROUGHNESS
(Ra micron)
ELONGATION (%) ELONGATION 
 
Hybrid Blue

1,96

250

0,6 - 1,0

<1,1

 1,1
 ADDITIONAL INFORMATION  
APPLICATIONS  Commercial Sheetfed and Packaging  

Download

Vulcan DUO

 

Download (pdf)

Keep in contact

Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

Call us

Customers' Service

    

NORTH AMERICA 

phone: (800) 344-0714

____________________________________________

LATIN AMERICA

phone: +54 9 11 3045 8814

____________________________________________

BRAZIL 

phone: +5511-4772-8818

____________________________________________

EUROPE, AFRICA, OCEANIA & ASIA 

phone: +39 0371 406321

____________________________________________


EMAIL US AT:

printingsm@trelleborg.com