Rollin Polycell Plus

Polycell Plus

Main Applications

Commercial Sheetfed

Packaging (paper and cardboard)

Construction

Rollin Polycell is available in 3-ply,
1,96 mm thickness

Key performance

  • High printing quality
  • Improved load consistency batch to batch
  • Easy blanket set up on machine
  • Implements all benefi ts of the Dynatech System:
  • Better vibration absorption
  • Less gears streaking marks
  • Higher paper smash resistance
  • Blanket consistency
  • Excellent reboundability
  • Downloads

    Rolllin Polycell Plus

     

    Download (pdf)

    ISEGA Rollin Polycell Plus English

    Rollin Polycell Plus ISEGA EN  

    Download (pdf)

    ISEGA Rollin Polycell Plus Germany

     

    Download (pdf)

    The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION NEW TECHNOLOGY
    Hybrid Light Green

    1,96

    250

    0,8

    <0,9

    >60

    Yes

    Dynatech System
     ADDITIONAL INFORMATION
    APPLICATIONS
     Suitable also for packaging printing

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com