Rollin Contrast Blue

Contrast Blue

Main Applications

Commercial Sheetfed

Construction

Rollin Contrast Blue is available
in 3-ply, 1.95 mm thickness.

Key performance

•Excellent half tone reproduction
•Reduced gauge loss
•Implements all benefits of the Dynatech System:
•Better vibration absorption
•Less gears streaking marks
•Higher paper smash resistance
•Blanket consistency
•Excellent reboundability

The product at a glance

INK COMPATIBILITY PRINTING
SURFACE COLOUR
THICKNESS (mm)  AVERAGE LOAD VALUE
N/cm2 @ 0,23 mm Indentation
SURFACE ROUGHNESS
(Ra micron)
ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION NEW TECHNOLOGY
Hybrid Blue

1,95

250

0,6

<0,9

>60

Yes

Dynatech System
 ADDITIONAL INFORMATION
APPLICATION Suitable also to be used for packaging printing

Keep in contact

Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

Call us

Customers' Service

    

NORTH AMERICA 

phone: (800) 344-0714

____________________________________________

LATIN AMERICA

phone: +54 9 11 3045 8814

____________________________________________

BRAZIL 

phone: +5511-4772-8818

____________________________________________

EUROPE, AFRICA, OCEANIA & ASIA 

phone: +39 0371 406321

____________________________________________


EMAIL US AT:

printingsm@trelleborg.com