Rollin Sek

Sek

Main applications

Currency Printing

Metal Printing

The product at a glance

INK COMPATIBILITY PRINTING
SURFACE COLOUR
THICKNESS (mm)  AVERAGE LOAD VALUE
N/cm2 @ 0,23 mm Indentation
SURFACE ROUGHNESS
(Ra micron)
ELONGATION (%) TENSILE STRENGTH (N/mm) MICRO HARDNESS (IRHD)
Conventional Blue

1,70 +/- 0,02

Non compressible blanket

1,1

<0,9%

>60

76°

 ADDITIONAL INFORMATION
PRINTING SURFACE FINISH  Micro Buffed printing surface finishing

Keep in contact

Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

Call us

Customers' Service

    

NORTH AMERICA 

phone: (800) 344-0714

____________________________________________

LATIN AMERICA

phone: +54 9 11 3045 8814

____________________________________________

BRAZIL 

phone: +5511-4772-8818

____________________________________________

EUROPE, AFRICA, OCEANIA & ASIA 

phone: +39 0371 406321

____________________________________________


EMAIL US AT:

printingsm@trelleborg.com