Printec 815

815

Main Applications

Metal Decorating

Construction

Printec 815 is available in 3 ply,
1,95 mm thickness.

Key performance

•Ideal for 4-color presses
•Excellent half tone reproduction and ink transfer coverage
•High edge marking resistance
•Increased blanket lifetime

The product at a glance

INK COMPATIBILITY PRINTING
SURFACE COLOUR
THICKNESS (mm)  AVERAGE LOAD VALUE
N/cm2
SURFACE ROUGHNESS
(Ra micron)
ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
Hybrid Blue

1,95

400

1,2

<0,9

>60

No

 ADDITIONAL INFORMATION
DESIGN Specifically designed for metal decorating applications

Keep in contact

Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

Call us

Customers' Service

    

NORTH AMERICA 

phone: (800) 344-0714

____________________________________________

LATIN AMERICA

phone: +54 9 11 3045 8814

____________________________________________

BRAZIL 

phone: +5511-4772-8818

____________________________________________

EUROPE, AFRICA, OCEANIA & ASIA 

phone: +39 0371 406321

____________________________________________


EMAIL US AT:

printingsm@trelleborg.com