Rollin Pressplast Gold

Rollin Pressplast Gold

Marrying rollers for Tissue converting. Because product lay-outs become more and more complex: the newly introduced Rollin Pressplast Gold rubber covering enables a perfect bonding of multi-plies products, avoids rear ply to be re-embossed (backside effect), saving product thickness, while requiring less cleaning operations thanks to improved release properties. As a result, converters get a product perfectly aligned with its specifications. Rollin Pressplast Gold is the sole covering combining the advantages of both steel marrying rolls and rubber marrying rolls. 

Trelleborg MarryingTissue Rollers


  • Perfect assembly of the plies, even if they are numerous
  • Preserving product thickness
  • No back side effect (re-embossing of the  inner ply)
  • Preserving product softness
  • Perfect bonding between each ply
  • Key performance

  • Narrow NIP thanks to increased specific pressure
  • Extended mechanical stress resistance
  • Abrasion resistance
  • Increased release properties
  • The product at a glance

     100 Sh A

     up to 100 kg/lcm

     600 m/min


    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    call us

    Customers' Service


    phone: +33(0)389 384 213