Rollin Resistoplast

Rollin Resistoplast

Embossing for Tissue converting, both consumer and AFH products. Trelleborg Rollin Resistoplast is a state of the art rubber covering specially designed for embossing applications  for all types of tissue products and patterns. 

Offering faithful pattern reproduction and boosting line efficiency, the New Resistoplast range guarantees an exceptional lifetime and a resistance to mechanical stress enhancing better performance as such: paper wraps;  overheating;  ageing. It offers the best combination between elasticity and abrasion resistance. To converters, it means delivering hard savings through homogeneous outputs all along an extended lifespan of the rubber rolls and cost avoidance thanks to reduced maintenance. 

Trelleborg Embossing Tissue Rollers 2


  • Faithful pattern reproduction
  • Perfect thickness of the substrate
  • Matching with high speed conditions
  • Homogeneous production quality
  • Outstanding lifespan
  • Reduced maintenance
  • Waste reduction
  • Key performance

  • Consistent hardness
  • High resilience (fast elastic recovery to the original shape)
  • Abrasion resistance
  • Mechanical stress resistance
  • Suitable for both point-to-point, nested and random    embossing technologies
  • The product at a glance

     45 to 70 Sh A

     up to 60 kg/lcm

     800 m/min


    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    call us

    Customers' Service


    phone: +33(0)389 384 213