Rollin Verotex

Rollin Verotex - Dyeing and Finishing solutions

Trelleborg Rollin Verotex is a state of the art rubber covering specially developed for dyeing and finishing operations including Küsters S Rolls and intermediary squeezing rollers. This dyeing and finishing solution enables end users to provide exceptional dyeing consistency as well as a regular and permanent squeezing effect, enhancing your production efficiency and guarantees an exceptional lifetime thanks to an outstanding abrasion resistance.

  • Outstanding life time
  • Consistant performance all along its life-time
  • Homogeneous production quality
  • Desizing
  • Bleaching
  • Mercerizing
  • Washing
  • Dyeing padders
  • Finishing padders
  • Second position on wet on wet squeezing installations
  • Dyeing homogeneity on the entire width of the fabrics
  • Chemical resistance to the main textile auxiliary products
  • Silicate incrustation singularly delayed
  • Easy to clean between 2 treatments
  • Abrasion and aging resistance
  • The product at a glance

     45 to 90 Sh A  up to 50 kg/lcm

     200 m/min

     90°c  Acidic medium Excellent 
     Very Good


     Alkaline medium
     Acidic medium
     Auxiliaries products

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    call us

    Customers' Service


    phone: +33(0)389 384 213