Blankets | Sava Advantage Plus | Trelleborg Printing

Advantage Plus

Sava Advantage Plus is a 1,95mm and  1,70mm offset printing blanket that guarantees excellent print quality, versatility, durability, dimensional stability protection against water or chemical penetration.

Main Applications

Commercial Sheetfed

Packaging (paper and cardboard)

Construction

Sava Advantage Plus is available in 1,95 mm (ISO 12636) and  1,70 mm (ISO 12636)mm thickness.

Key performance

  • Dimensional stability: virtually no sinking, no stretching, no further retensioning after mounting
  • Improved durability
  • Excellent shock absorption and shock recovery
  • High print quality on a wide range of paper and carton thanks to a microground printing surface
  • Reduced risk of delamination
  • Protection against water or chemical penetration

Download

Sava Advantage Plus

Sava offset printing blankets  

Download (pdf)

Isega 44908 ADV English

 

Download (pdf)

Keep in contact

Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

call us

    

Trelleborg Slovenija

Škofjeloška c. 6,
SI-4000 Kranj,
Slovenia

Phone: +386 4 206 54 97

Fax +386 4 206 64 60

E-mail: info.print@savatech.si

____________________________________________

Sales & Marketing

Darja Pangrič

Phone: +386 4 206 63 55

E-mail: darja.pangric@trelleborg.com

____________________________________________

Mitja Škarič

Phone: +386 4 206 63 32

E-mail: mitja.skaric@trelleborg.com

Contact form

Please fill in and send. 
*
*
*
*
*
*
*
To keep you constantly updated subscribing to our Newsletter.