Rollin Suntech

Suntech

Main Applications

Commercial Sheetfed

Packaging (paper and cardboard)

Construction

Rollin Suntech is available in 3 ply,
1,96 mm thickness

Key performance

•Specifically designed for the latest UV applications (LE/HUV, LED UV) •Excellent printing quality (solids and half tone reproduction)
•Very good ink release
•Avoid ink back-trapping
•Implements all benefits of the Dynatech System:
- Excellent smash and edge marks resistance
- Better vibration absorption

The product at a glance

INK COMPATIBILITY PRINTING
SURFACE COLOUR
THICKNESS (mm)  AVERAGE LOAD VALUE
N/cm2 @ 0,23 mm Indentation
SURFACE ROUGHNESS
(Ra micron)
ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
UV Red

1,96

250

0,8

<0,9

>60

No

 ADDITIONAL INFORMATION
ADDED FEATURES  Dynatech HUV, LED UV

Keep in contact

Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

Call us

Customers' Service

    

NORTH AMERICA 

phone: (800) 344-0714

____________________________________________

LATIN AMERICA

phone: +54 9 11 3045 8814

____________________________________________

BRAZIL 

phone: +5511-4772-8818

____________________________________________

EUROPE, AFRICA, OCEANIA & ASIA 

phone: +39 0371 406321

____________________________________________


EMAIL US AT:

printingsm@trelleborg.com