Vulcan Easy Plus

Easy Plus

Vulcan Easy Plus is suitable for low-end commercial applications. 

Main Applications

Commercial Sheetfed

Construction

Vulcan Easy Plus is available in 3ply,
1,95 mm thickness

Key performance

  • Very good half tone reproduction and overall printing quality
  • Proper shock mark absorption
  • Excellent paper smash resistance
  • Low-end commercial applications
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
    Conventional Blue

    1,95

    250

    1,2

    <0,9

    >60

    No

     ADDITIONAL INFORMATION
    APPLICATIONS
     Suitable for low-end commercial applications

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com