Vulcan 4016 Plus

4016 Plus

Main Applications

Commercial Web Heatset

Construction

Vulcan 4016 Plus is available in 3/4-ply,
067”/077” - 1,71/1,96 mm thickness

Key performance

  • Precision-Controlled Printing Face
  • A fine buffed surface allows for full solids, sharp dots and rich contrasts
  • Better Smash Resistance and Durability
  • Longer life on the press means more value for you.  The 4016 is designed with a compressible layer for instant rebound and durability
  • Print Closer to the Gap
  • The Vulcan® 4016 is designed specifically for printers that want to maximize their layout options and print closer to the cylinder gap
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  THICKNESS 
     (inch)
    AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    WATER & SOLVENT PROTECTION
    Conventional Medium Blue

    1,71/1,96

     .067/.077

    250

    0,6

    Yes

    Keep in contact

    Questions about our products, services, or how to get them?

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com