Vulcan Editor 10

Editor 10

Main Applications

Newspaper Coldset

Construction

Vulcan Editor 10 is available in 3-ply,
1,95 mm thickness

Key performance

  • Neutral paper feed
  • Implements all benefits of the Dynatech System: better vibration absorption, less gears streaking marks, higher paper smash resistance, blanket consistency and excellent reboundability
  • Designed with Feed-0 Technology:
  • Optimum paper feed tension
  • Reduced risks of paper breaks
  • Easier control of colour register during the start-up
  • Improved paper wastage control
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    FEED FEATURES ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION NEW TECHNOLOGY
    Hybrid Dark Blue

    1,95 (no pack on request)

    250

    1,0

    Neutral

    <0,9

    >60

    Yes

    Dynatech and Feed-0
     ADDITIONAL INFORMATION
    PRESS FEATURES
     Suitable for high speed presses

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com