Rollin Hi-Page Plus

Hi-Page Plus

Main Applications

Newspaper Coldset

Construction

Rollin Hi-Page Plus is available in 4-ply,
1,95 mm thickness

Ket performance

  • High scrolling resistance
  • High mechanical resistance
  • Slightly positive paper feed
  • High carcass stability
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    FEED FEATURES ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
    Hybrid Dark Green

    1,95

    250

    1,0

    Slightly positive

    <0,9

    >70

    Yes

     ADDITIONAL INFORMATION
    APPLICATION
     Ideal for newspaper printing
     

    Keep in contact

    Questions about our products, services, or how to get them?

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com