Rollin Folder

Folder

Main Applications

Newspaper Coldset

Construction

Rollin Folder is available in 4-ply,
1,95 mm thickness

Key performance

  • Ideal for newspaper high speed presses
  • Designed with Feed-0 Technology:
  • Optimum paper feed tension
  • Reduced risks of paper breaks
  • Easier control of colour register during the start-up
  • Improved paper wastage control
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    FEED FEATURES ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION NEW TECHNOLOGY
    Hybrid Dark Blue

    1,95

    250

    1,0

    Neutral

    <0,9

    >70

    Yes

    Feed-0
     ADDITIONAL INFORMATION
    APPLICATIONS
     Newspaper satellite and blanket/blanket configurations

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com