Printec 284

284

Main Applications

Commercial Sheetfed

Packaging (paper and cardboard)

Construction

Printec 284 is available in 3 ply,
.077" - 1,97/1,98 mm thickness

Key performance

  • Advanced Technology with Dual Core System:
  • Absorption Core provides a softer face (carpet pad) to prevent edge cutting. Allows blanket to lay down a nice solid and provides a more controlled sheet release
  • Power Core has a tighter radius and has a less adverse reaction to torque. Acts as a shock absorber and allows the blanket to take a bigger hit
  • High printing quality and longer life
  • Suitable also for packaging applications (printing on paper and cardboard)
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)   THICKNESS  (inch)
    AVERAGE LOAD VALUE
    N/cm2
    SURFACE ROUGHNESS
    (Ra micron)
    ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
    Hybrid Blue

    1,97/1,98 mm

    .077 

    115

    1,50 to 1,80

    <2

    >58

    No

     ADDITIONAL INFORMATION
    APPLICATIONS   Sheetfed and Packaging. Dual compressible layer

    Keep in contact

    Questions about our products, services, or how to get them?

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com