Gland plates MC 10, MC 16, MB 4, MB 4/10, LMC 14, LMC 25, LMC 35 and LMC 51 are metal or plastic reinforced cable gland plates with IP54/55 classification. LMC types have a new design which gives excellent protection for separate cables when cables are bended effectly. The design gives protection for limited ingress of dust and against water spashed from all directions.
MC 16 will lead through and seal cables as follows:
10-20 mm 15 pcs
10-30 mm 1 pc
MC 10 will lead through and seal cables as follows:
7-12 mm 2 pcs
10-30 mm 8 pcs
MB 4 will lead through and seal cables as follows:
10-25 mm 4 pcs
MB 4/10 Multigate will lead through and seal cables as follows:
4-9 mm 6 pcs
10-25 mm 4 pcs
LMC 14 will lead through and seal cables as follows:
24-54 mm 2 pcs
14-22 mm 3 pcs
14-18 mm 4 pcs
10-14 mm 5 pcs
LMC 25 will lead through and seal cables as follows:
14-35 mm 1 pc
14-22 mm 5 pcs
14-18 mm 12 pcs
10-14 mm 5 pcs
3.5-11 mm 2 pcs
LMC 51 will lead through and seal cables as follows:
15-25 mm 1 pc
7-13 mm 50 pcs
LMC 35 will lead through and seal cables as follows:
15-32 mm 1 pc
12-18 mm 2 pcs
10-14 mm 16 pcs
7-12 mm 14 pcs
6-10 mm 2 pcs
| Description | Aperture | Part no | Colour | RAL code | Feature | No of cables |
|---|---|---|---|---|---|---|
|
MC 16 |
C opening (FL21) |
100084 |
Light grey | 7035 | 16 | |
| MC 10 | C opening (FL21 |
103552 | Light grey | 7035 | UL94V-0 |
10 |
| MB 4 | B opening (FL13) |
100216 | White | UL94V-0 | 4 | |
| MB 4/10 | B opening (FL13) | 105953 | Grey | 7032 | 10 | |
| MB 4/10 | B opening (FL13) | 105954 | Light grey | 7035 | 10 | |
| MB 4/10 | B opening (FL13) | 105955 | Black | 10 | ||
| LMC 14 | C opening (FL21) | 104338 | Light grey | 7035 | UL94V-0 | 14 |
| LMC 14 | C opening (FL21) | 105002 | Light grey |
7035 | UL94V-0 | 14 |
| LMC 25 | C opening (FL21) |
104335 | Light grey | 7035 | UL94V-0 | 25 |
| LMC 25 | C opening (FL21) |
105003 | Light grey | 7035 | 25 | |
| LMC 51 | C opening (FL21) |
104344 | Light grey | 7035 | UL94V-0 |
51 |
| LMC 51 | C opening (FL21) |
105004 |
Light grey | 7035 | 51 | |
| LMC 35 | C opening (FL21) |
100241 | Light grey | 7035 | 35 |
| Description | Width (A) | Lenght (B) | Height (C) | Dept 1 (D) | Dept 2 (E) |
|---|---|---|---|---|---|
|
MC 10 |
216 |
84 |
48 | 45 | 12 |
| MC 16 | 216 | 84 | 31 | 14 | 22 |
| MB 4 | 138 | 48 | 32 | 32 | 7 |
| MB 4/10 | 138 | 48 | 32 | 32 | 7 |
| LMC 14 | 222 | 92 | 52 | 52 | 10 |
| LMC 25 | 222 | 92 | 30 | 30 | 10 |
| LMC 51 | 222 | 92 | 30 | 30 | 10 |