As part of its ongoing commitment to supporting the environment, Trelleborg's latest tooling board the TC760X provides a dust free manufacturing experience reducing airborne particles and environmental impact, and improving production efficiency.
TC760X is a medium temperature, low density syntactic epoxy tooling board designed to act as a more durable/higher temperature master molding base or facilitate direct-to-part tooling.
TC760X is a superior quality tooling board, offering crack resistance and dust free machining.
Excess product comes off in large flakes rather than dust, significantly reducing residue on machinery
Can be machined to a high quality surface finish that requires virtually no finishing
Maintains its shape at elevated temperatures with minimal cracking and edge chipping
Requires up to just 4 coats
TC760X is available in a standard board size of 24” x 60” at the following thickness: 2”, 3”, 4” and 6”
TC760X can be sawn using carbide or diamond coated saw blades or cutting wheels
Large patterns can be constructed from boards using the appropriately selected epoxy adhesive system. Trelleborg adhesive system 551A/B is recommended. The adhesive system must offer adequate pot life and be capable of meeting the mechanical and thermal properties of the tooling board.
|
Color |
Pink |
|
| Density | 740 kg/m³ |
|
| Shore hardness | 80D | ASTM D2240 |
| Uniaxial compressive stress Uniaxial compressive modulus |
55 MPa 2655 MPa |
ASTM D694 |
| Tensile stress Tensile moduls |
27 MPa 2600 MPa |
ASTM D38 |
| Flexural strength Flexural modulus |
28 MPa 2100 MPa |
ASTM D790 |
| Shear strength | ASTM D732 | |
| Heat deflection temperature (TMA) | 145 ºC | ASTM D648-18 |
| Glass transition temperature (DCS) | 140 ºC | ASTM E1256 |
| Coefficient of linear thermal expansion (0 - 130°C) |
40 x 10-6/ °C | ASTM E831-14 |
| Thermal conductivity (guarded hot plate) 90°C (W/m/°K |
0.132 | ASTM C518 |
| Explosion severity (machining chips) Classification Kst value |
St-1 93 m*bar/s |
ASTM E1226 |
| Multi axial high-speed impact Energy @ peak load Energy @ break Total energy |
3.42J 3.92J 4.05J |
ASTM D3763-18 |