Isolast® is Trelleborg Sealing Solutions proprietary perfluoroelastomer. It combines the elastic properties of fluorocarbon (FKM) with the outstanding chemical resistance and the high temperature stability of PTFE. Isolast® seals can be used for applications in high temperature service up to +325 °C / +615 °F. Isolast® O-Rings are available in metric and inch dimensions to ISO 3601 and AS 568.To search for available articles, please use the Electronic Catalog:E-Catalog metricE-Catalog inch
Are you looking for this?
Are you looking for this?
Product Images